Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HU30BSC24P

  • SeleCCTable Color Temperature for customization of lighting effects
  • PIR Motion Sensor provides increased convenience and energy savings
  • USB output is useful for charging many smart devices
  • Universal voltage operates at 120V through 277V
  • Backwire option provides ease of installation and space savings
  • Smooth Dimming down to 5% at 120V
  • Sleek profile and even light distribution
  • cUL listed and T24 Compliant
  • Available in White & Matte Black finishes, mounting hardware included
HU30BSC24P

HU30BSC24P

Resources

Specifications

Product Description

Brand Name Halo
Family HU30 LED SeleCCTable™ Undercabinet
Description Halo HU30 24" LED Undercabinet Fixture, Selectable CCT (Basic USB), White

Product Details

UPC 080083797981
Amperage Rating .04 at 277V
Color Temperature Max 4000K
Mounting Under Cabinet
Voltage Rating 120-277V
Wattage 11 W
Product Weight 3.05
Case Quantity 4
Pallet Quantity 648
Country of Origin CN
ARRA No
Dimensional Data 24"
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?