- SeleCCTable Color Temperature for customization of lighting effects
- PIR Motion Sensor provides increased convenience and energy savings
- USB output is useful for charging many smart devices
- Universal voltage operates at 120V through 277V
- Backwire option provides ease of installation and space savings
- Smooth Dimming down to 5% at 120V
- Sleek profile and even light distribution
- cUL listed and T24 Compliant
- Available in White & Matte Black finishes, mounting hardware included
HALO
HU30ADV48P
Specifications
Product Description
Brand Name | Halo |
Family | HU30 LED SeleCCTable™ Under Cabinet |
Description | Halo LED Undercabinet HU30, 48 Inch, 4 CCT seleCCTable, Motion Sensor, White |
Product Details
Lamp Type | LED |
UPC | 080083798162 |
Amperage Rating | .077 at 277V |
Color Temperature Max | 4000K |
Mounting | Under Cabinet |
Voltage Rating | 120-277V |
Wattage | 21 W |
Product Weight | 6.14 |
Case Quantity | 4 |
Pallet Quantity | 272 |
Country of Origin | CN |
ARRA | No |
Dimensional Data | 48" |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |