- Wink, SmartThings or Echo Plus compatible. Hub & app sold separately.
- Works w/ Amazon Alexa & Google Home for voice control (sold separate)
- Change color temp from 2700K CCT to 5000K CCT via mobile app
- Maintains 90 CRI throughout color adjustment
- Schedule actions like setting color temp & dim level via mobile app
- Dims to 5% using the app
- Retrofits existing 4" housings with screwbase adapter included
- ENERGY STAR® compliant, Wet & damp location listed, cULus listed
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
HALO
RL460WHZHA69
Specifications
Product Description
Brand Name | Halo |
Family | RL4 Wireless |
Description | 4" Retrofit Baffle-Trim LED Module, Wireless, ZHA, 120V, 90CRI, White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.07A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 8.18W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |