- For use in insulated ceilings
- Remodel housing design installs from below the finished ceiling
- Exclusive remodel speed clamps securely lock from 3/8" to 2" ceilings
- Air-Tite housing flange gasket
- Air-Tite tested per ASTM E 283
- Quick connect wiring tray with push-in wire nuts included
- Hinged junctin box with Slide-N-Side
- Socket bracket adjusts lamp to various trim styles and designs
HALO
E550RICAT
Specifications
Product Description
Brand Name | Halo |
Family | E550RICAT Series |
Description | 5" IC, Air-Tite, LED Remodel Housing, 120V |
Product Details
Lamp Type | LED |
UPC | 080083778560 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 20 W |
Product Weight | 1.8 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |