- Clear, Gold, or Haze Reflector
- Trim available in White
Specifications
Product Description
Brand Name | Halo |
Family | HL6 Slope LED Series |
Description | 6" Trim Reflector Trim for Slope Ceiling White Trim with Clear Specular Reflector |
Product Details
Lamp Type | N/A |
UPC | 662400679332 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Specular Reflector |
Voltage Rating | N/A |
Product Weight | 0.45 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |