- Wink or SmartThings compatible. Hub & app required (sold separate)
- Works w/ Amazon Alexa & Google Home for voice control (sold separate)
- Change color temp from 2700K CCT to 5000K CCT via mobile app
- Maintains 90 CRI throughout color adjustment
- Schedule actions like setting color temp & dim level via mobile app
- Dims to 5% using the app
- Retrofits existing 5" or 6" housings with screwbase adapter included
- ENERGY STAR® compliant, Wet & damp location listed, cULus listed
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
HALO
RL560WHZHA69
Specifications
Product Description
Brand Name | Halo |
Family | RL56 Wireless |
Description | 5"/6" Retrofit Baffle-Trim LED Module, Wireless, ZHA, 120V, 90CRI, White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.15 A |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9.5 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |