Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

SMD6R12935WH

  • 1/2" ultra-low profile lens downlight with wide distribution
  • Ceiling or wall mounting in compatible junction boxes
  • Retrofit 5" and 6" recessed downlights with screwbase adapter included
  • 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories
SMD6R12935WH

SMD6R12935WH

Resources

Specifications

Product Description

Brand Name Halo
Family SMD6 LED 6" Round/Square Surface-Mount Downlights
Description 6" Round Surface Mount Downlight, 1200 lm, 90CRI, 3500K

Product Details

UPC 080083825448
Amperage Rating 0.13
Aperture 6 Inch
Color Temperature Max 3500K
Mounting Surface or Recessed
Recessed Trim Downlight
Voltage Rating 120V
Wattage 15 W
Product Weight 1.96
Case Quantity 6
Pallet Quantity 432
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?