- Ultra-low profile surface luminaire with wide distribution
Specifications
Product Description
Brand Name | Halo |
Family | SMD6 LED 6" Round/Square Surface-Mount Downlights |
Description | 6" Round Surface Mount Downlight, 1200 lm, 90CRI, 3000K, 120-277V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.133 A |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Surface or Recessed |
Voltage Rating | 120-277V |
Wattage | 15.1 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |