Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

SMD6R12930WHE

  • Ultra-low profile surface luminaire with wide distribution
  • Ceiling or wall mounting in compatible junction boxes
  • 600 & 1200 lumen; 2700K, 3000K, 3500K, 4000K or 5000K CCT; 90 CRI
  • 120V only and Universal Voltage 120V – 277V options
  • Dimmable with 120V dimmers
  • Retrofit 5" and 6" recessed downlights with screwbase adapter included
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories
SMD6R12930WHE

SMD6R12930WHE

Resources

Specifications

Product Description

Brand Name Halo
Family SMD6 LED 6" Round/Square Surface-Mount Downlights
Description 6" Round Surface Mount Downlight, 1200 lm, 90CRI, 3000K, 120-277V

Product Details

Lamp Type LED
Amperage Rating .055 at 277V
Aperture 6 Inch
Color Temperature Max 3000K
Mounting Surface or Recessed
Recessed Trim Downlight
Voltage Rating 120-277V
Wattage 15 W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?