- Exclusively for use with Halo ML4 LED Module and round trims
- Mounts to junction box
- Available in matte white or matte black
- Damp location listed with open trims
- Wet location listed, covered ceilings only, with lens trims
HALO
HS4RMW
Specifications
Product Description
Brand Name | Halo |
Family | HS4R |
Description | ML4 surface housing, round, matte white |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |