- Round trim with a 2" open pinhole aperture
- Magnetic trim attachment
- Available in painted and electro-plated finishes
- Damp location listed
HALO
TL41RGB
Specifications
Product Description
Brand Name | Halo |
Family | ML4 Series |
Description | 2" round open pinhole ML4 trim, german bronze flange |
Product Details
Lamp Type | N/A |
UPC | 080083755929 |
Amperage Rating | N/A |
Aperture | 2 Inch |
Mounting | Recessed |
Recessed Trim | Open Pinhole |
Voltage Rating | N/A |
Product Weight | 0.3 |
Case Quantity | 6 |
Pallet Quantity | 1728 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |