- Field interchangble round and square 2-inch pinhole apertures
- Available in downlight, wall wash and accent / task distributions
- Open and lens apertures provide cutoff to source and glare control
- Available in a broad range of painted and plated finishes
- Available with SP, NFL, FL & WFL optics
- Up to 1200 lm delivered, L70 @ 50,000 hours lumen maintenance
- UNV 120 - 277V input, LE/TE phase cut & 0-10V dimming
- UL Listed with Halo 4" housings, Classified with standard 4" housings
HALO
TIR45NFL25
Specifications
Product Description
Brand Name | Halo |
Family | ML4 LED 4" Recessed Downlight System |
Description | 25° narrow flood for MLD4 LED Module |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |