- Field interchangble round and square 2-inch pinhole apertures
- Available in downlight, wall wash and accent / task distributions
- Open and lens apertures provide cutoff to source and glare control
- Available in a broad range of painted and plated finishes
- Ships with narrow flood optic, FL and WFL are field installed options
- Available in 2700, 3000, 3500 & 4000 K CCT, 90 CRI (min), R9 50
- Delivers 900 lumens (typical), L70 @ 50,000 hours lumen maintenance
- UNV 120 - 277V input, LE/TE phase cut dimming, 120V only
- UL Listed with Halo 4" housings, Classified with standard 4" housings
HALO
T24HWKIT
Specifications
Product Description
Brand Name | Halo |
Family | ML4 LED 4" Recessed Downlight System |
Description | ML4 Title 24 Cable Harness Kit |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | N/A |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |