- Field interchangble round and square 2-inch pinhole apertures
- Available in downlight, wall wash and accent / task distributions
- Open and lens apertures provide cutoff to source and glare control
- Available in a broad range of painted and plated finishes
- Available with SP, NFL, FL & WFL optics
- Up to 1200 lm delivered, L70 @ 50,000 hours lumen maintenance
- UNV 120 - 277V input, LE/TE phase cut & 0-10V dimming
- UL Listed with Halo 4" housings, Classified with standard 4" housings
HALO
ML4D09FL927E
Specifications
Product Description
Brand Name | Halo |
Family | ML4 LED 4" Recessed Downlight System |
Description | 4" LED Module, 40 degree flood, 900 lumens, 90CRI, 2700K, 120-277V |
Product Details
Lamp Type | LED |
Amperage Rating | 0.107A/0.05A |
Aperture | 4 Inch |
Color Temperature Max | 2700K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 12.8W/12.5W |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |