Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 24, 2023

Replace with 808 High Performance LED Flatback Track Luminaire

HALO

808 LED 3"/4" Diameter Flatback Track Luminaires

  • Wattages: 12W, 22W and 35W, Lumens: 850 and 1,500 (3") and 2,500 (4")
  • 3 field-interchangeable optics (spot, narrow flood and flood)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90
  • Smooth dimming down to 5% at 120V
  • Holds 2 pieces of standard 2" MR16 media filters or lenses
  • Die-cast aluminum, Colors: White, Matte Black, Aluminum Haze finishes
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • 5-year warranty
808 LED 3"/4" Diameter Flatback Track Luminaires

808 LED 3"/4" Diameter Flatback Track Luminaires

Modern, low profile and high performance accent solution

Providing premium performance and high LED color quality, the 3" and 4" diameter track luminaires feature a deep regressed LED light source to minimize side glare and increase cutoff. The 3 optical distributions can be interchanged in the field without a tool for maximum versatility.

High quality construction and long life

High quality construction and long life

Featuring durable, die-cast aluminum construction, the 3" and 4" diameter flatback LED trackheads are design to last 50,000 hours at 70% lumen maintenance, providing significant energy and maintenance savings.

Convenient field-interchangeable optics

Convenient field-interchangeable optics

Offered in spot, narrow flood and flood distributions, the unique design of the track luminaires allows the ability to change the optics in the field to meet specific application needs.

Numerous media choices

Numerous media choices

Precision designed trim ring contains unique teeth locking mechanism and can accept up to 2 pieces of standard media. The 3" diameter fixture accepts PAR 20 standard media and the 4” diameter fixture accepts PAR 30 standard media. Numerous media choices includes color filters, dichronic filters, beam-modifying lenses and louvers.

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?