Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L80825FL9035AH

  • Wattages: 12W, 22W and 35W; Lumens: 850 and 1,500 (3") and 2,500 (4")
L80825FL9035AH

L80825FL9035AH

Resources

Specifications

Product Description

Brand Name Halo
Family 808 LED 3"/4" Diameter Flatback Track Luminaires
Description Halo Single Circuit Power TracLEDCylinder ,2500 Lumen ,Flood Distribution ,90 CRI ,3500K ,Aluminum Haze Finish

Product Details

UPC 080083190997
Amperage Rating 0.29A
Color Temperature Max 3500K
Mounting Track
Voltage Rating 120V
Wattage 35W
Product Weight 4.0
Case Quantity 4
Pallet Quantity 240
Country of Origin MX
ARRA Yes
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?