- Wattages: 12W, 22W and 35W; Lumens: 850 and 1,500 (3") and 2,500 (4")
Specifications
Product Description
Brand Name | Halo |
Family | 808 LED 3"/4" Diameter Flatback Track Luminaires |
Description | Halo Single Circuit Power TracLEDCylinder ,1500 Lumen ,Narrow Flood Distribution ,90 CRI ,4000K ,Black Finish |
Product Details
Lamp Type | LED |
Amperage Rating | 0.174A |
Color Temperature Max | 4000K |
Mounting | Track |
Voltage Rating | 120V |
Wattage | 21W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |