- Smooth Phase Control dimming down to 5%
- Available in 2700K, 3000K, 3500K, and 4000K
- Die- cast aluminum construction
- 90 CRI ; L70 @ 50,000 hrs
- Field Interchangeable Optics
- Can hold 2 pieces of media
- Finishes: White (P), Matte Black (MB) and Aluminum Haze (AH)
- DLC qualified
- Title 20 Certified/Complies with Title 24
HALO
L80815NF9030P
Specifications
Product Description
Brand Name | Halo |
Family | 808 LED 3"/4" Diameter Flatback Track Luminaires |
Description | Halo Track cylinder connector, 1500 lumen, Narrow Flood Distribution, 90 CRI, 3000K, White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.174A |
Color Temperature Max | 3000K |
Mounting | Track |
Track Lampholders | Cylinder |
Voltage Rating | 120V |
Wattage | 21W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |