Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L80815NF9030AH

  • Wattages: 12W, 22W and 35W; Lumens: 850 and 1,500 (3") and 2,500 (4")
L80815NF9030AH

L80815NF9030AH

Resources

Specifications

Product Description

Brand Name Halo
Family 808 LED 3"/4" Diameter Flatback Track Luminaires
Description Halo Single Circuit Power TracLEDCylinder ,1500 Lumen ,Narrow Flood Distribution ,90 CRI ,3000K ,Aluminum Haze Finish

Product Details

Lamp Type LED
Amperage Rating 0.174A
Color Temperature Max 3000K
Mounting Track
Voltage Rating 120V
Wattage 21W
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?