Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L80815FL9027MB

  • Wattages: 12W, 22W and 35W, Lumens: 850 and 1,500 (3") and 2,500 (4")
  • 3 field-interchangeable optics (spot, narrow flood and flood)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90
  • Smooth dimming down to 5% at 120V
  • Holds 2 pieces of standard 2" MR16 media filters or lenses
  • Die-cast aluminum, Colors: White, Matte Black, Aluminum Haze finishes
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • 5-year warranty
L80815FL9027MB

L80815FL9027MB

Resources

Specifications

Product Description

Brand Name Halo
Family 808 LED 3"/4" Diameter Flatback Track Luminaires
Description Halo Single Circuit Power Trac, LED, Cylinder, 1500 lumen, Flood Distribution, 90 CRI, 2700K, Black

Product Details

Lamp Type LED
Amperage Rating 0.174A
Color Temperature Max 2700K
Mounting Track Mount
Voltage Rating 120V
Wattage 21W
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?