Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L80808NF9027MB

  • Wattages: 12W, 22W and 35W; Lumens: 850 and 1,500 (3") and 2,500 (4")
L80808NF9027MB

L80808NF9027MB

Resources

Specifications

Product Description

Brand Name Halo
Family 808 LED 3"/4" Diameter Flatback Track Luminaires
Description Halo Single Circuit Power TracLEDCylinder ,850 Lumen ,Narrow Flood Distribution ,90 CRI ,2700K ,Black Finish

Product Details

UPC 080083191130
Amperage Rating 0.113A
Color Temperature Max 2700K
Mounting Track
Voltage Rating 120V
Wattage 12W
Product Weight 3.3
Case Quantity 1
Pallet Quantity 96
Country of Origin MX
ARRA Yes
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?