- Contoured tapered sides of Coilex baffle for BR30 and PAR30 lamps
- Coil spring retention
- Oversized ring expands coverage of ceiling gaps and cut-out errors
HALO
6109BKBB
Specifications
Product Description
Brand Name | Halo |
Family | 6109 Coilex® Tapered Baffle |
Description | 6" Black Plastic Tapered Coilex Baffle, Black Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |