Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

6109BB

  • Contoured tapered sides of Coilex baffle for BR30 and PAR30 lamps
  • Coil spring retention
  • Oversized ring expands coverage of ceiling gaps and cut-out errors
6109BB

6109BB

Resources

Specifications

Product Description

Brand Name Halo
Family 6109 Coilex® Tapered Baffle
Description 6" Black Plastic Tapered Coilex® Baffle, White Self-Flange Ring

Product Details

UPC 080083742790
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Baffle
Voltage Rating N/A
Product Weight 0.03
Case Quantity 36
Pallet Quantity 1080
Country of Origin CN
ARRA No
Lamp Type Halogen, Incandescent, LED, CFL (Not Included)

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?