- Frost glass lens
- Wet location showerlight
- Torsion spring retention
- Integral adjustment up to 90º for precise alignment to room
- Non-conductive "Dead Front" polymer trim ring and polymer lens
- Integrated reflector
HALO
6255TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 6255 Soft Square, Frost Glass Lens |
Description | 6" Soft Square Frost Curve Glass Lens, Tuscan Bronze Plastic SF Ring, Showerlight |
Product Details
Lamp Type | E26 Screwbase |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Showerlight |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |