Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

6255SN

  • Frost glass lens
  • Wet location showerlight
  • Torsion spring retention
  • Integral adjustment up to 90º for precise alignment to room
  • Non-conductive "Dead Front" polymer trim ring and polymer lens
  • Integrated reflector
6255SN

6255SN

Resources

Specifications

Product Description

Brand Name Halo
Family 6255 Soft Square, Frost Glass Lens
Description 6" Soft Square Frost Curve Glass Lens, Satin Nickel Plastic SF Ring, Showerlight

Product Details

Lamp Type E26 Screwbase
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Recessed Trim Showerlight
Voltage Rating N/A
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?