- Open wet location showerlight for outdoor rated lamps ONLY
- For PAR30 and PAR38
- Torsion spring retention
- Socket supporting cone
- Oversize ring for coverage of ceiling gaps and cut-out errors
HALO
6146SN
Specifications
Product Description
Brand Name | Halo |
Family | 6146 Open Wet Location |
Description | 6" Satin Nickel Refl. Open Wet Location Showerlight, Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083742974 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Showerlight |
Voltage Rating | N/A |
Product Weight | 0.37 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |