- 35° Tilt, 360° rotation
- Adjustable gimbal for PAR38 lamps
- Torsion spring retention
- Socket supporting gimbal
- Slightly oversized ring expands coverage of ceiling cut-out errors
- Double gimbal for PAR30 lamps
HALO
6170BK
Specifications
Product Description
Brand Name | Halo |
Family | 6170 Gimbal, PAR38 |
Description | 5" Black Adjustable Gimbal & Trim Ring 25-degree max. tilt |
Product Details
Lamp Type | E26 Screwbase |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Gimbal |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |