- Flat frost glass lens
- Wet location showerlight
- Torsion spring retention
- Self-flange low profile metal trim ring
- Socet supporting internal bracket
- Non-conductive "Dead Front" polymer trim ring and glass lens
- Integrated reflector for illumination across lens corner-to-corner
HALO
5230TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 5230 Squircle Frost Glass Lens, Metal Trim |
Description | 5" Squircle Frost Glass Lens, Tuscan Bronze Metal Ring, Showerlight |
Product Details
Lamp Type | E26 Screwbase |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Showerlight |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |