Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

5255TBZ

  • Wet location showerlight
  • Torsion spring retention
  • Non-conductive "Dead Front" polymer trim ring and glass lens
  • Square trim rotates of 360° for rectilinear alignment
  • Integrated reflector for illumination across lens corner-to-corner
5255TBZ

5255TBZ

Resources

Specifications

Product Description

Brand Name Halo
Family 5255 Soft Square, Frost Glass Lens, Self Flanged
Description 5" Soft Square Frost Curve Glass Lens, Tuscan Bronze Plastic SF Ring, Showerlight

Product Details

Lamp Type E26 Screwbase
Amperage Rating N/A
Aperture 5 Inch
Mounting Recessed
Recessed Trim Showerlight
Voltage Rating N/A
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?