- Open wet location showerlight for PAR30S outdoor rated lamp ONLY
- Torsion spring retention
- Socket supporting
- Oversize ring expands coverage of ceiling gaps and cut-out errors
- For use in standard and shallow housings
HALO
5145WH
Specifications
Product Description
Brand Name | Halo |
Family | 5145 Open Wet Location, Shallow Reflector |
Description | 5" White Refl. Open Wet Location Showerlight, Deep Self-Flange Ring |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083743018 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.29 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |