- Adjustable gimbal - trim
- Torsion spring retention
- Socket supporting
- 25° Tilt, 360° rotation
HALO
5165TBZ
Specifications
Product Description
Brand Name | Halo |
Family | 5165 Gimbal 25° Tilt, Self-flange |
Description | 5" Tuscan Bronze Adjustable Gimbal & Trim Ring 35-degree max. tilt |
Product Details
Lamp Type | E26 Screwbase |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Gimbal |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |