Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

5222SC

  • Fully regressed gimbal
  • Torsion spring retention
  • 35° Tilt, 360° rotation
  • Socket supporting
  • Angle cut - cone reflector and baffle options
  • Accommodates tilt of gimbal in a full regressed cut cone
  • Oversize ring expands coverage of ceiling gaps and cut-out errors
5222SC

5222SC

Resources

Specifications

Product Description

Brand Name Halo
Family 5222 Angle Cut Baffle, Self-Flanged
Description 5" Regressed Adjustable, Spec. Reflector, White Ring 30-deg. max. tilt

Product Details

UPC 080083743582
Amperage Rating N/A
Aperture 5 Inch
Mounting Recessed
Recessed Trim Reflector
Voltage Rating N/A
Product Weight 3.36
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No
Lamp Type E26 Screwbase

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?