- Splay trim for BR & PAR lamps
- Torsion spring retention
- Socket supporting integral bracket
- Oversize ring expands coverage of ceiling gaps and cut-out errors
HALO
5186SN
Specifications
Product Description
Brand Name | Halo |
Family | 5186 Splay |
Description | 5" Splay, w/ socket support, Satin Nickel Self-Flange |
Product Details
Lamp Type | E26 Screwbase |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Splay |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |