- Metal baffle
- Formed metal trim ring
- Friction clip retention
Specifications
Product Description
Brand Name | Halo |
Family | 4010 Metal Baffle |
Description | 4" White Metal Baffle, White Ring |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |