Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

E5RTAT Series

  • For use in non-insulated ceilings
  • Remodel housing design installs from below the finished ceiling
  • Exclusive remodel speed clamps securely lock from 3/8" to 2" ceilings
  • Air-Tite housing flange gasket
  • Air-Tite tested per ASTM E 283
  • Quick connect wiring tray with push-in wire nuts included
  • Hinged junction box with Slilde-N-Side
  • Socket bracket adjusts lamp to various trim styles and designs
E5RTAT Series

E5RTAT Series

Overview

The E5RTAT is a compact and efficient recessed remodel Non-IC housing optimized and listed for EISA compliant tungsten-halogen lamps, as well as Incandescent, CFL and LED lamps. Housing is suitable for residential or light commercial applications. For installation in non-insulated ceilings, if ceiling insulation is present it must be kept 3" from all sides of housing. Housing features airtight code compliant construction. Use with a variety of trims and finishes to create different lighting effects or to match any decor. May be retrofit with compatible HALO LED lighting systems

Resources

Want to purchase this product?

Interested in email updates?

Need more information?