- Maintenance-free LEDs with 50,000 hours of life
- Replaceable photo control
- Photo control provides nighttime ON, daytime OFF functionality
- Durable, die-cast aluminum housing
- Sturdy mounting arm installs to walls or poles
- Area coverage equivalence up to 175W Metal Vapor or 84W CFL
- 3500 lumens
- Brilliant white 5000K color temperature
- Available in Bronze and Gray Finishes
- Perfect Security lighting for barns and outdoor dark, secluded area
HALO
AL3150LPCBZ
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | AL3150LPC Series |
Description | 3300 Lumen LED Area and Wall Light with Replaceable Photo control, Bronze |
Product Details
Lamp Type | LED |
Amperage Rating | 0.873 at (120V) |
Color Temperature Max | 5000K |
Mounting | Wall/Pole Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 33.4W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |