- For use in shallow non-insulated ceilings
- Remodel housing design installs from below the finished ceiling
- Exclusive remodel speed clamps securely lock from 3/8" to 2" ceilings
- Air-Tite housing flange gasket
- Air-Tite tested per ASTM E 283
- Quick connect wiring tray with push-in wire nuts included
- Hinged junction box with Slide-N-Side
- Socket bracket adjusts lamp to various trim styles and designs
HALO
E27RTAT
Specifications
Product Description
Brand Name | Halo |
Family | E27RTAT Series |
Description | 6" NON-IC, Air-Tite, Shallow Remodel Housing, 120V |
Product Details
Lamp Type | E26 Screwbase |
Amperage Rating | 1.25 |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 150W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |