Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

E27TAT Series

  • For use in shallow non-insulated ceilings
  • Air-Tite exclusive housing gasket
  • Air-Tite tested per ASTM E 283
  • All-Nail bar hangers with preinstalled nail and integral T-grid clip
  • q-channel interlocking hanger bars
  • Hanger bars feature Pass-N-Thru tool-less shortening
  • Quick connect push-in wire nuts included
  • Hinged junction box with Slide-N-Side
  • Socket bracket adjusts lamp to various trim styles and designs
E27TAT Series

E27TAT Series

Overview

The E27TAT is a compact and efficient shallow recessed Non-IC housing optimized and listed for EISA compliant tungsten-halogen lamps, as well as Incandescent, CFL and LED lamps. Housing is suitable for residential or light commercial applications. For installation in non-insulated ceilings. If ceiling insulation is present, it must be kept 3" from all sides of housing. Housing features Air-Tite code compliant construction. Use with a variety of trims and finishes to create different lighting effects or to match any decor. May be retrofit with compatible HALO LED lighting systems.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?