- For use in non-insulated ceilings
- Air-Tite exclusive housing gasket
- Air-Tite tested per ASTM E 283
- All-Nail bar hangers with preinstalled nail and integral T-grid clip
- q-channel interlocking hanger bars
- Hanger bars feature Pass-N-Thru tool-less shortening
- Quick connect push-in wire nuts included
- Hinged junction box with Slide-N-Side
- No socket bracket speeds install, for use with socket supporting trims
HALO
E7TATNB
Specifications
Product Description
Brand Name | Halo |
Family | E7TATNB Series |
Description | 6" NON-IC, Air-Tite, New Construction, No Socket Bracket Housing, 120V |
Product Details
Lamp Type | E26 Screwbase |
UPC | 080083737635 |
Amperage Rating | 1.25 |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 150W |
Product Weight | 1.94 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |