- ENERGY STAR® certified
- 2700K, 3000K, 3500K, 4000K, 5000K, 90 CRI
- Retrofits existing 5" or 6" housings with screwbase adapter included
- Use with Halo 5" and 6" LED housings - new construction and remodel
- Dimmable
- Torsion spring adjust for housing size, holds trim securely to ceiling
- Damp location and wet location listed, shower rated
- AIR-TITE™ rating makes housings air tight
- Meets NFPA requirements for use in closets
HALO
LT560WH6927
Specifications
Product Description
Brand Name | Halo |
Family | LT56 LED 5"/6" All-Purpose Baffle Trim Downlight |
Description | 5"/6" Retrofit Baffle-Trim LED Module, 120V, 90CRI, 2700 K, Matte White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.085A - 0.089A |
Aperture | 5/6 Inch |
Color Temperature Max | 2700K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 10 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |