- LED retrofit shallow lens downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | LT4 LED 4" All-Purpose Baffle Trim Downlight |
Description | 4" integrated LED trimMatte White 90 CRI,3500K |
Product Details
Lamp Type | LED |
UPC | 080083762972 |
Amperage Rating | 0.06A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 8W |
Product Weight | 0.85 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |