Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LT460WH6935

  • ENERGY STAR® certified
  • 2700K, 3000K, 3500K, 4000K, 5000K, 90 CRI
  • Retrofits existing 4" housings with screwbase adapter included
  • Use with Halo 4" LED housings - new construction and remodel
  • Dimmable
  • Friction springs holds trim securely to ceiling
  • Damp location and wet location listed, shower rated
  • AIR-TITE™ rating makes housings air tight
  • Meets NFPA requirements for use in closets
LT460WH6935

LT460WH6935

Resources

Specifications

Product Description

Brand Name Halo
Family LT4 LED 4" All-Purpose Baffle Trim Downlight
Description 4" Retrofit Baffle-Trim LED Module, 120V, 90CRI, 3500K, White

Product Details

UPC 080083762057
Amperage Rating 0.065A - 0.069A
Aperture 4 Inch
Color Temperature Max 3500K
Mounting Recessed
Voltage Rating 120V
Wattage 7.5W-8W
Product Weight 0.777
Case Quantity 6
Pallet Quantity 504
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?