Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

WP1050LPC

  • Maintenance-free LEDs with 50,000 hours of life
  • Switch controlled floodlight
  • Durable, die-cast aluminum housing
  • Versatile mounting options - Wall or Ground
  • Area coverage equivalence up to 100W Metal Halide
  • 1000 lumen and 1600 lumen versions available
  • Brilliant white 5000K color temperature
  • ENERGY STAR
  • Available Bronze
WP1050LPC

WP1050LPC

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family HALO Outdoor LED Wall Pack Security Floodlight
Description 1000 Lumen LED Wall Pack, Dusk to Dawn

Product Details

Lamp Type LED
Amperage Rating 0.103 at (120V)
Color Temperature Max 5000K
Mounting Wall Mount
Range of Motion N/A
Voltage Rating 120V
Wattage 12.3W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?