- Maintenance-free LEDs with 50,000 hours of life
- Integral photo control provides nighttime ON daytime OFF functionality
- Durable, die-cast aluminum housing
- Versatile mounting options - Wall or Ground
- Area coverage equivalence up to 100W Metal Halide
- 1000 lumen and 1600 lumen versions available
- Brilliant white 5000K color temperature
- ENERGY STAR
- Available Bronze
HALO
LEL10BPCI
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | HALO Outdoor LED Wall Pack Dusk to Dawn |
Description | LED entry, 600 lm, 5000K, bz, integral PC |
Product Details
Lamp Type | LED |
Amperage Rating | 0.092 |
Color Temperature Max | 5000K |
Mounting | Wall/Pole Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 9W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |