- 6-inch housing with dimmable LED driver
- Fixture adjusts from 2/12 to 12/12 ceiling pitch
- Light engines offered in a selection of four color temperatures
- Internal socket aiming mechanism
- Contoured trims complementing the range of sloped ceiling angles
- 20 degree side-to-side rotation in corners with compound angles
- Three beam-forming lenses
HALO
HL618TAT
Specifications
Product Description
Brand Name | Halo |
Family | HL618TAT, HL618TCP ALLSLOPE |
Description | 6" ALLSLOPE LED NON-IC Air-Tite Housing, 120V-277V, Dimmable, for HLM69xx Light Engines |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083716449 |
Amperage Rating | 0.10A at 277V |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 27.6W |
Product Weight | 4.97 |
Case Quantity | 4 |
Pallet Quantity | 40 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |