Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

FTR1740LW

  • 1600 Lumen Output, equivalent to 150W incandescent
  • 5000K CCT
  • Round, low-profile design; direct replacement for traditional halogen
  • Maintenance-free LEDs with 35,000 hours of life
  • Switch controlled ON/OFF
  • Easy install with support hook, push connectors and attached screws
  • Mounts easily to recessed junction box, cover plate included
  • Tool-less adjustment
  • Available in White or Bronze
FTR1740LW

FTR1740LW

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FTR1740L Series
Description LED Twin Head Floodlight, 1600 Lumens, 5000K CCT, White

Product Details

UPC 080083705078
Amperage Rating N/A
Color Temperature Max 5000K
Mounting Surface Mount
Range of Motion N/A
Voltage Rating 120V, 60Hz
Wattage 20W
Product Weight 2.6
Case Quantity 2
Pallet Quantity 224
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?