Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

FTR1740LPCW

  • Integral photocell provides dusk to dawn operation
  • 1600 lumens
  • 5000K
  • Die-cast metal housing
FTR1740LPCW

FTR1740LPCW

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FTR1740L Series
Description LED Twin Head Floodlight with Photo Control, 1600 Lumens, 5000K CCT, White

Product Details

UPC 080083705115
Amperage Rating N/A
Color Temperature Max 5000K
Mounting Surface Mount
Range of Motion N/A
Voltage Rating 120V
Product Weight 2.6
Case Quantity 2
Pallet Quantity 224
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?