- 1600 Lumen Output, equivalent to 150W incandescent
- 5000K CCT
- Round, low-profile design; direct replacement for traditional halogen
- Maintenance-free LEDs with 35,000 hours of life
- Switch controlled ON/OFF
- Easy install with support hook, push connectors and attached screws
- Mounts easily to recessed junction box, cover plate included
- Tool-less adjustment
- Available in White or Bronze
HALO
FTR1740L
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | FTR1740L Series |
Description | LED Twin Head Floodlight, 1600 Lumens, 5000K CCT, Bronze |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120V, 60Hz |
Wattage | 20W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |