- Motion sensor detects motion 180° up to 70 ft.
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | SLMT1000B/W |
Description | 180 Degree Motion Activated Solar Powered LED Twin Head Flood Light, Black |
Product Details
Lamp Type | N/A |
Amperage Rating | 0.25A at 277V |
Color Temperature Max | 5000K |
Mounting | Wall/Eave Mount |
Range of Motion | 180 Degree |
Voltage Rating | N/A |
Wattage | 70 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |