- ENERGY STAR® certified
- 90 CRI: 2700K, 3000K, 3500K, 4000K, or 5000K CCT
- Lumens: 600, 900, 1200
- Retrofits existing 5 or 6" housings with screwbase adapter included"
- Use with 5 and 6" LED housings - new construction and remodel"
- Dimmable
- Dual-mount: Torsion Spring and Push-N-Twist clip models
- Damp location and Wet location shower listed
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
HALO
RL56TRMSNB
Specifications
Product Description
Brand Name | Halo |
Family | RL56 Series |
Description | RL56 Designer Trim, Satin Nickel, Baffle |
Product Details
Lamp Type | Accessory |
Amperage Rating | N/A |
Aperture | 5/6 Inch |
Mounting | Recessed |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |